/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    自動格納式ライフライン

    Falcon™ eco range

    6.2m to 20m - Cable self-retracting lifeline. Supplied without karabiner at the top & equipped with a swivel snap hook at the bottom of the cable, steel spring.

    製品概要
    The safest, most robust and comprehensive range of composite retractable lifelines on the market.
    Benefits: Increase durability
    • Smooth round edges increase durability.
    • Stops the fall within a few centimetres for a quick and safe rescue.
    • Lightweight, robust composite unit.
    • Easy-to-install.

    Features: easy adjustment
    • Quick-activating braking mechanism.
    • Highly visible fall indicator.
    • Screwgate karabiner.
    • Dual stainless steel swivels (unit top and snaphook).
    • Corrosion-resistant stainless steel and aluminium internal components.
    • High impact resistant nylon housing.
    • Ergonomically designed moulded handle (15 & 20m models).
    • Unique side payout design reduces wear on the entry guide bushing and cable.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list