/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ストラップ

    SofStop™ Shock Absorber Pack with Snap Hook & D-ring

    SofStop™ Shock Absorber Pack with Snap Hook & D-ring

    製品概要
    Since it is potentially dangerous: difficult and timeconsumingto switch back and forth from a lanyardto a retractable: the Miller Lanyard “O-ring” optionsolves this concern by allowing the retractable tobe attached to the lanyard O-ring: while the lanyardremains connected to the back D-ring of the harness.This eliminates the need to continually changeattachment points from a lanyard to a retractable.The placement of the O-ring is designed so that ifa fall occurs: the lanyard shock absorber will notengage and the retractable unit will arrest the fall.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list