/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ストラップ

    Miller® StopFall™

    The Miller StopFall Fall Restraint Device is the only wood pole product of its type: designed to easily and naturally climb wood poles in a position that’s both comfortable and ergonomically accepted.

    製品概要
    The Miller StopFall Fall Restraint Device is the only wood pole product of its type: designed to easily and naturally climb wood poles in a position that’s both comfortable and ergonomically accepted.

    Automatic Spring loaded Cinching Feature

    Miller Exclusive:
    Keeps the unit in constant contact around the pole.

    One Handed Adjustment:
    Makes worker training quick: easy and safe.

    Features & Benefits:
    • Zippered Spring Cover - Allows for convenient 100% inspection and easy access to clean the spring components
    • Attached Gaff Pullers - Easy to grasp design: even when wearing heavy-duty lineman’s gloves
    • Compact: Heavy-Duty Strap – Keeps worker closer to pole to facilitate arm's length work
    • Accommodates wood poles ranging from 20-in. to 60-in. circumference
    • Unique gaffs provide excellent stopping power on dry: wet or icy poles Additional Climbing Equipment:
    • Adjustable Rope Lanyard - Miller Adjustable Rope Lanyard designed for work positioning while transitioning around obstacles.
    • Retractable Web Lanyard - Designed for limited-range applications: the Miller Retractable Web Lanyard is lightweight and dependable.
    • Adjustable Safety Straps - Miller brand safety straps are equipped with locking snap hooks and are constructed with a red inner core/wear indicator.
    • Linemen's Belts - Designed with four D-rings to facilitate the use of a Rope Lanyard: Safety Strap or Retractable Web Lanyard to transition around obstacles.

    Miller® Positioning & Restraint Lanyards
    Rope: Cable and Web Lanyards recommended for work positioning and restraint applications.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list