/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    密閉空間機器

    Miller DuraHoist™ - Adjustable Mast Options

    Designed for slip-in installation into a 4-in. (.10 m) diameter core hole in concrete or in an existing steel structure

    製品概要
    Features & Benefits:
    • Combining Lower Mast Extensions with the One-Piece Adjustable Mast or the Two-Piece Upper Mast
    • Eliminates the need for custom-length masts.
    • The Upper Mast also provides additional solutions to height-restrictive applications.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list