/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Steel Mesh Barrier

    COMBISAFE® Steel Mesh Barrier Lightweight Make-Up

    ART. NO. 3260/3261

    製品概要
    Used together with the Steel Mesh Barrier Lightweight (ART. no. 3240/3241) to gain extra protection height.• ART. no. 3260/Size 2602mm x 575mm/Weight 7.0kg• ART. no. 3261/Size 1474mm x 575mm/Weight 4.4kg• Powder-coated finish / Registered Design• Complies with EN 13374 Class A, B• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list