/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Steel Mesh Barrier

    COMBISAFE® Steel Mesh Barrier Lightweight class ABC

    ART. NO. 3240/3241/3242

    製品概要
    Lightweight, versatile barrier that provides hard-mesh coverage with impact-absorbing capacity.Each weld can withstand a force of 500kg. Designed with closed return for greater debris containment, and with reinforced edges to prevent site damage. Guardrail, toeboard and debris mesh in one product.• ART. no. 3240/Size 2602mm x 1150mm/Weight 14.2kg• ART. no. 3241/Size 1474mm x 1150mm/Weight 8.7kg• ART. no. 3242/Size 1756mm x 1150mm/Weight 10.0kg• Powder-coated finish• Complies with EN 13374 Class A, B, C• Available in galvanized finish• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list