/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Steel Mesh Barrier

    COMBISAFE® Steel Mesh Barrier Lightweight Class A

    ART. NO. 3245/3246/3247/3248

    製品概要
    Lightweight, versatile barrier that provides hard-mesh coverage with impact-absorbing capacity.Each weld can withstand a force of 500kg. Designed with closed return for greater debris containment, and with reinforced edges to prevent site damage. Guardrail, toeboard and debris mesh in one product.• ART. no. 3245/Size 2602mm x 1150mm/Weight 12.2kg• ART. no. 3246/Size 1474mm x 1150mm/Weight 7.8kg• ART. no. 3247/Size 2038mm x 1150mm/Weight 10.1kg• ART. no. 3248/Size 910mm x 1150mm/Weight 5.7kg•Powder-coated finish / Registered Design• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list