/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Steel Mesh Barrier Stair

    COMBISAFE® Steel Mesh Barrier Beam

    ART. NO. 3293/3294

    製品概要
    Designed to enable access to the edge, without the need for PPE, when a Steel Mesh Barrier is removed.The Steel Mesh Barrier Beam, when combined with the Steel Mesh Barrier Beam Holder (3292), can be used on a complete elevation, or on a small section. Join with Beam Spigot 20080003 and Spring Clip 30091260.• ART. no. 3293/Length 2600mm/Weight 10.53kg• ART. no. 3294/Length 1300mm/Weight 5.5kg• Aluminium• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list