/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Tin Roof Attachment

    ART. NO. 1730

    製品概要
    Mounted on the eave/verge on flat roofs or on the snow guard. The Tin Roof Attachment is adjustable to accommodate different roof slopes.• Weight 6.9kg• Hot-dip galvanised finish• Complies with EN 13374 Class A, B

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list