/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Stair Attachment

    ART. NO. 1202

    製品概要
    Used to support systems on stairs, permitting access to both the top surface and the soffit. Two spurs/studs are pushed into the concrete during installation stabilising the single point fixing. The Safety Post (ART. no. 1102/2000) is positioned 90mm off the edge of the stairs, creating space for finishes and nosings.• Weight 2.2kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list