/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Safety Posts

    ART. NO. 1102/2000

    製品概要
    When mounted in the various attachments and combined with the Steel Mesh Barrier or classified timber guardrails, forms a safe fall prevention solution.The Quiclox locking mechanism eases installation and dismantling in the various attachments.• ART. no. 1102/Length 1200mm/Weight 3.7kg• ART. no. 2000/Length 1200mm/Weight 3.9kg• Hot-dip galvanised finish• Registered design• Complies with EN 13374 Class A, B, C• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list