/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Safety Post Extender

    ART. NO. 1242/1245

    製品概要
    Used to increase the height of the Safety Post and Steel Mesh Barrier (ART. no. 3240) when pouring thicker slabs. Attachment loads will increase when using this post so technical advice should always be sought before using this product. Snap-in locking mechanism.• ART. no. 1242/Size 240mm/Weight 0.9kg• ART. no. 1245/Size 425mm/Weight 1.5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list