/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Precast Attachment MkIII

    ART. NO. 1238

    製品概要
    Easily placed into position on its four feet, this innovative attachment is then secured to the rebar to prevent movement during the pour. It can then support the edge protection before the topping has been poured. It accepts loading in any direction and therefore does not require careful orientation. Pre-cut plastic sleeves are then inserted once on-site.• Weight 0.7kg• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list