/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Multifoot

    ART. NO. 1290

    製品概要
    Used for horizontal surface applications, most commonly at the slab edge.The three points of support enable the accurate installation on an uneven surface and ensure that the anchor load is correctly controlled. The Multifoot can be secured using a variety of anchors appropriate to the base material.• Weight 1.3kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list