/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Flexi Safety Post

    ART. NO. 1107

    製品概要
    A safety post that simplifies installation in corners, on stairs, or around balconies, etc. The guardrail holders are adjustable depending on the angle and inclination of the edge protection.• Length 1200mm• Weight 5.8kg• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list