/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Flat Sheet Roofing Attachment

    ART. NO. 1735

    製品概要
    For mounting to the standing seam on suitably sheeted roofs. The attachment is easily clamped to the seam, and the angle of the Safety Post Attachment is then adjusted to the gradient of the roof.• Weight 4.5kg• Hot galvanised finish• Complies with EN 13374 Class A, B• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list