/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Eaves Attachment - Adjustable

    ART. NO. 1704

    製品概要
    An adjustable Eaves Attachment for roof edge protection. The bolt accommodates large variations in the width of the support and the adjustable post holder enables flexibility in positioning. The Telescope Arm (ART. no. 1750/1751/1752) or Rear Support Adjustable (ART. no. 1741) are used with this attachment.• Registered Design• Weight 6.5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A, B, C

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list