/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Post and attachement S-System

    COMBISAFE® S-System Adjustable Safety Post

    ART. NO. 1140/1142

    製品概要
    Developed for use with the Steel Mesh Barrier, the Steel Mesh Barrier Holders are set to the required barrier height on the 1.5/1.8m Safety Post. The Steel Mesh Barrier Adjuster (ART. no. 3224) allows the barrier height to be adjusted at a later stage, whilst being protected at all times. The Quiclox locking mechanism eases installation and dismantling in the various attachments.• ART. no. 1140/Size 1500mm/Weight 4.8kg• ART. no. 1142/Size 1800mm/Weight 6.2kg• Hot-dip galvanised• Complies with EN 13374 Class A, B, C• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list