/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Accessories

    COMBISAFE® Multibox

    ART. NO. 9540/9541

    製品概要
    The Multibox is designed for the efficient and safe handling, transport and storage of material. The side hatch can be folded down for access to stacked boxes or for ergonomic handling of material. The End Panels (ART. no. 9541) can be removed for transport of long material in the open Multibox (ART. no. 9540).Alternately, two boxes can be joined together to create one longer box.• Registered Design; Certified for hoisting• Maximum load 1000kg• Hot-dip galvanised finish• Weights: 52kg (ART. no. 9540) and 5.5kg (ART. no. 9541)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list