/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    SkyReach Anchor

    COMBISAFE® SkyReach Reach Hook

    ART. NO. 11530

    製品概要
    The Reach Hook is used to reach adjacent SkyReach Anchors closer, which are out of reach by hand when changing the anchorage. Extendable between 1.2 and 2.7m.• Size 1.2m – 2.7m• Weight 1.0kg• Aluminium/Hot-dip galvanised steel

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list