/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    SkyReach Anchor

    COMBISAFE® SkyReach Anchor Cast-in Sleeve

    ART. NO. 8200

    製品概要
    Cast directly into concrete to create housing for the SkyReach Anchor. A plastic plug covers the opening to protect against the ingress of dirt and water.• Size 0.8m x Ø76mm• Weight 2.3kg• Oil-treated electroplated steel

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list