/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Site Stairway

    COMBISAFE® Stairway Universal Support

    ART. NO. CT1023Z

    製品概要
    These are used to support stairways of 18 and 21 steps, and to stiffen stairways of 15 steps when set up at a low angle. The telescopic support is adjustable to fit different stairways and base surfaces. The support can be adjusted to a vertical height of 1.2 - 2.1m.• Weight 18kg• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list