/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Site Stairway

    COMBISAFE® Stairway Slab Attachment

    ART. NO. CT1017Z

    製品概要
    The Slab Attachment is mounted on the stairway stinger bracket to secure the stairway at the top. It is bolted to the concrete using an anchor or screwed through the deck material.• Weight 0.8kg• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list