/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Site Stairway

    COMBISAFE® Stairway Scaffold Attachment

    ART. NO. CT1021

    製品概要
    The Scaffolding Attachment is designed to hook over Standard Scaffold Tube, and to integrate with most system scaffolds. It is fitted with a locking screw which also prevents sliding sideways.• Weight 0.6kg• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list