/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    Site Stairway

    COMBISAFE® Stairway Combibeam Lattice End Beam and Mid Beam

    ART. NO. CT1015Z & CT1016Z

    製品概要
    The Combibeams are stiffening beams for very long stairways, assembled from various combinations to produce 24, 30, or 36 step stairways. The Combibeams support a freestanding stairway of up to 36 steps. The Combibeams are modular and supplied in sections for ease of transport.• Weight CT1015 60kg• CT1016 42kg• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list