/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Sefety Net Fan

    COMBISAFE® Safety Net Grippa

    ART. NO. CT2500/CT2501

    製品概要
    The Grippa has been designed to suspend safety nets beneath horizontal steel beams. Lightweight and simple to install without the need for tools, the Grippa has been independently tested in accordance with the dynamic load requirements of EN1263-1 and provides a safe secure means of attachment.• CT2500 For mounting on an I-beam with a maximum flange thickness of 22mm.• CT2501 For mounting on an I-beam with a maximum flange thickness of 50mm.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list