/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Sefety Net Fan

    COMBISAFE® Safety Net Fan Offset Beam

    ART. NO. 10965/10966

    製品概要
    Can be used together with Slab Attachment, Loose Slab Attachment or be bolted directly to the Saftey Net Fan. Allows the Safety Net Fan to be mounted outside the building, very useful for inclined façades.• ART. no. 10965 Length 750mm/Weight 16.5kg• ART. no. 10966 Length 900mm/Weight 19.1kg• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list