/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Sefety Net Fan

    COMBISAFE® Safety Net Elephant Hook

    ART. NO. 3130

    製品概要
    A device for attaching safety nets to a structure using either timber screws or bolts, depending on the material of the building structure. Quicker to install than traditional tie lines when installing and tightening the nets. The length of the hook makes it easy to tighten the nets by hooking additional meshes into it therefore removing unwanted slack.• Weight: 0.8kg

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list