/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Sefety Net Fan

    COMBISAFE® Horizontal Safety Net

    ART. NO. CT1150206, CT1150306, CT1150406, CT1151006, CT1151506, CT1122201, CT1122301

    製品概要
    • Prevents persons or objects from falling to the ground• Prevents persons or objects on the ground from being hit by falling objects• Complies to EN1263-2• Light weight, 0.2 kg/m2• Knotless design with high energy absorption• Test cords attached to each net for use in yearly quality testing• Can be attached traditionally with tie lines. If attaching to steel beams use the new Grippa solution for quick installation. A bolted attachment, the Elephant hook, also provides quick fixing and adjusting of the net• Standard sizes in stock, almost any design can be manufactured to order

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list