/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    Power Post System

    COMBISAFE® POWER POST Net Tube Holder Coupler

    ART. NO. 11046

    製品概要
    The Net Tube Holder Coupler is used to attach Soft Nets at any desired height between the floor and the soffit. These are pre-fitted to the posts to eliminate work at height.• Weight 2.2kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list