/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Loading System MKII

    COMBISAFE® Stair bracket

    ART. NO. 8890

    製品概要
    The Stair Bracket is a simple-to-fit component which enables a standard Combisafe Site Stairway to be fixed to the Loading System base unit, providing safe access to the bed of the truck or trailer.• Weight 18 kg• Hot dip galvanised steel

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list