/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Loading System MKII

    COMBISAFE® Precast Kentledge

    ART. NO. 11655

    製品概要
    Only two of these concrete blocks is required to correctly weight the COMBISAFELoading System base unit when in use.• Weight: 800 kgOther assemblies and additional components are available.Please refer to the relevant user instruction for details**

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list