/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Loading System MKII

    COMBISAFE® Loading System MkII Single Base Assembly

    ART. NO. 8806

    製品概要
    The Loading System MkII is designed to prevent falls from height during the loading and unloading of equipment from the top of a flatbed delivery lorry/ trailer in a safe manner. Can be delivered flat packed and stacked. (Includes one SkyReach Anchor)• Size 1.4m x 1.4m• Height 5.9m** / Weight 304kg• Hot dip galvanised/painted steel• Complies to EN 795:2012 Type EWhen using the Top Column 4.7 height is 4.7m**

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list