/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Loading System MKII

    COMBISAFE® Loading System MkII Double Base Assembly

    ART. NO. 8810

    製品概要
    Two units are required for the loading and unloading of flatbed vehicles that exceed 8m in length. Can be delivered flat packed and stacked. (Includes two SkyReach Anchors).• Size L1.4m x W1.4m• Height 5.9m** / Weight 610kg• Hot dip galvanised/painted steel• Complies to EN 795:2012 Type EWhen using the Top Column 4.7 height is 4.7m**

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list