/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Hanging Platform

    COMBISAFE® Hanging Platform Steel Mesh Barrier Angle Console Mk III

    ART. NO. 3258

    製品概要
    The Steel Mesh Barrier Angle Console is used to connect Steel Mesh Barriers creating a corner at the end of a Hanging Platform.• Weight 3.3kg• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list