/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ベルト

    Miller Single D-ring body belt

    Miller Single D-ring body belt

    製品概要
    Miller Belts feature quality craftsmanship and superior design characteristics

    Features & Benefits:
    • Single d-ring lined body belt
    • Body belts should be used for work positioning only
    • Can be used in conjunction with a full-body harness to provide fall protection
    • Includes 1-3/4-Inch webbing and tongue buckle

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list