/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    アンカレッジコネクタ

    Söll Universal Anchorpoint Posts

    Söll Universal Anchorpoint Posts

    製品概要

    Key Features

    Söll universal posts are components of anchor devices that can be fixed onto buildings as part of their structures. As such, they are exempt from the EN standard, but can be used with horizontal systems and anchor points that are EN795** certified. These posts replace all previous Miller anchorage posts and can be used in various types of horizontal roof installation environments.

     

    ** Users deploying this anchor point need to ensure that the maximum load applied to the system in case of a fall shall not exceed a safety factor of 1.5, in accordance to the Eurocodes

     

    The universal post range offers specific structural and safety features for the benefit of the building owner, project manager and user.

     

    Optimised product range
    With only four posts (end & intermediate posts in galvanised & stainless steel) to choose from, customers will now find it easier and faster to select the right post for a particular project with reduced risk of error. This makes stock management easier, reduces overall inventory costs and helps to scope the project requirements in shorter timescales.

    The universal post can be used for all Miller horizontal anchorage systems: Söll Xenon®, Söll SafeLine®, Söll MultiRail® and Söll GuideLoc.

     

    The post can also be used as a single anchorage point and can be installed on both concrete and metal beam bases.

    Easy to seal and install

    The Söll universal post features a round tube for easy sealing and a head plate with only one fastening thread for quick installation. 

     

    High resistance
    The anchor post is corrosion resistant and is made from galvanised or stainless steel. It is available as an intermediate/anchor post or an end/corner post. Both have undergone rigorous load testing to ensure limited damage is caused to a roof top or a building structure in the event of a fall.

    Limited deflection
    This new rigid anchor post at a height of 500mm ensures minimised fall clearance (compared to bending posts), reducing the risk of injuries and allowing for quick and easy rescue.

    Hazards

    Regulations

    • ensure that the maximum load applied to the system in case of a fall shall not exceed a safety factor of 1.5, in accordance to the Eurocodes

    Warranty Information

    We sincerely believe that our fall protection equipment is the best in the world. Our products endure rigorous test to ensure that the fall protection equipment you trust is manufactured to the highest standards. Miller fall protection products are tested to withstand normal wear and tear, but are not indestructible and can be damaged by misuse. Our warranty does not apply to abusive treatment of the product. In the unlikely event that you should discover defects in either workmanship or materials, under our warranty of one year after delivery, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at +33 248 53 08 97 (France, Spain, Portugal, North Africa) or +49 9281 8302 0 (Northern and Central Europe, Italy). Manufacturing specifications are subject to change without notice.
    データシート
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Soll universal post range - Data Sheet
    application/pdf 141.88 KB
    6/23/2021
    141.88 KB
    ブローシャ―
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Soll universal post range - Literature
    application/pdf 321.37 KB
    6/23/2021
    321.37 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Soll universal post range - Literature
    application/pdf 321.37 KB
    6/23/2021
    321.37 KB
    Soll universal post range - Data Sheet
    application/pdf 141.88 KB
    6/23/2021
    141.88 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Soll universal post range - Data Sheet
    141.88 KB
    6/23/2021
    Soll universal post range - Literature
    321.37 KB
    6/23/2021

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list