/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    溶接ヘルメットおよび溶接フード

    Prota Shell

    Optimum protection for arc welding. Large helmet, suitable for use in dockyards and construction.

    製品概要

    Available with a fixed or flip-up glass holder in sizes 50 x 108, 3¼: x 4¼:, 85 x 110 and 90 x 110.
    With fully adjustable ratchet headgear, for fast and easy adjustment and fit.
    Optional leather chin protector.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list