/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    フェイスシールドヘッドギア

    Faceshield Headgear

    Basic, simple-to-use headgear with features for all applications of use.

    製品概要
    Basic, simple-to-use headgear with features for all applications of use. A protected mounting system helps eliminate fluids from entering the backside of the face shield, while an unprotected mounting system offers quick visor replacement.

    High-Performance Fibremetal face shields are stronger, more durable, and more heat resistant than ordinary face shields.Available with the patented ratchet system or a basic pin-lock adjustment system.

    North face shield brackets are designed to fit perfectly on North hard hats, as well as many competitive hard hats. Available in task-specific materials, from dielectric plastic to high heat-resistant aluminum.

    Features and Benefits.
    • The patented non-slip ratchet system is easy to use and offers precise size adjustments.
    • The patented non-slip ratchet system is easy to use and offers precise size adjustments.
    • The ratchet is available on the KHG4001 and KHG5001 headgear and on the following hard hats: A89, A119, N10 and N20
    • Accepts a wide range of face shield styles.
    • Large spark guard provides excellent protection.
    • Cross strap adjusts to allow an exceptional fit.
    • Full floating mount spark guard provides comfortable wear even with a heavy face shield and continuous use.
    • 4000 Series comes with a quick-look system for holding face shields.
    • 5000 Series comes with a speedy loop system for the face shield to help reinforce splash protection to the inside of the face shield.
    • KHG Series comes with ratchet adjustment for quick: easy and perfect fit.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list