/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全ゴーグル

    Uvex Stealth® Retail

    Low Profile Splash/Impact Goggle: Gray Frame: Clear Lens: Uvextreme Anti-Fog Lens Coating

    製品概要
    Stay safe in almost any work environment with these sleek Honeywell Stealth Premium Safety Goggles. Designed to protect you from impacts and chemical spills: the safety goggles have a tough low-profile design. The durable polycarbonate lens has been treated with an anti-fog coating that provides maximum visibility while you work: and indirect venting allows for improved comfort. The protective eyewear is designed to sit close to the face: and a quick adjust headband makes it easy to achieve a personalized fit. The goggles meet ANSI Z87+ and CSA Z94.3 safety standards.
    • Tough polycarbonate lens protects against impacts: low profile design guards against chemical spills
    • Indirect venting and anti-fog coating help to prevent clouding for maximum visibility
    • Quick adjust headband ensures a personalized fit
    • Allowing for ample visibility: the clear lens is suitable for both outdoor use and most indoor work environments

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list