/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全ゴーグル

    Howard Leight Shooting Sports Safety Combo Kit Retail

    Adult Shooting Combo Kit - green muff/clear eyeweary/anti-fog T1F EARMUFF/A800 EYEWEAR COMBO

    製品概要
    The Howard Leight by Honeywell Shooting Sports Safety Combo Kit is a great starter package for anyone new to shooting sports. The shooting glasses feature a clear polycarbonate lens suitable for both indoor and outdoor use: and an anti-fog lens coating for extended performance. Extra flex built into the temple and a non-slip: rubber nose bridge provide added comfort and a secure fit. The ultra lightweight shooting earmuff carries a Noise Reduction Rating (NRR) of 25 to protect your ears from harmful shooting noises. An adjustable headband and soft ear cushions create a comfortable custom fit. The patented Air Flow Control (AFC) technology allows for a slim earcup design that ensures your firearm stock has clearance while shooting. All Howard Leight protective eyewear and shooting earmuffs are compatible for use with each other.
    • EXCELLENT STARTER KIT: Includes one pair of lightweight safety glasses and one adjustable: lightweight earmuff for shooting hearing protection
    • CLEAR VISION FOR SHOOTING: Clear polycarbonate lens offers excellent vision in most indoor and outdoor shooting sports settings: anti-fog lens coating keeps hunting glasses clear in humid environments
    • STYLE & COMFORT: Sporty design with lightweight frame for longwearing comfort: extra flex built into the temples for custom fit: non-slip rubber nose bridge helps promote truer aiming
    • COMFORTABLE EAR PROTECTION: Air Flow Control technology allows for slim earcup design: adjustable headband fits most head sizes: soft ear cushions for comfort: folding design for convenient storage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list