/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Uvex Vapor Series Eyewear Retail

    Metallic Blue Frame: Clear Lens: Anti-Fog Lens Coating. Lightweight sporty styling for all-day wear. Soft nose bridge for better comfort and fit

    製品概要
    Featuring a tough: optical-grade polycarbonate lens: these Honeywell Vapor Sport Tinted Safety Glasses provide valuable impact protection on the worksite. The tinted safety glasses have a wrap-around design that provides 180° protection and a panoramic field of vision for enhanced peripheral viewing. The glasses have been treated with a scratch-resistant coating that extends the life of your protective eyewear significantly. The lightweight nylon frame: soft nose bridge and sport temples allow them to sit lightly on your face: for all-day comfort. The safety glasses meet ANSI Z87+ and CSA Z94.3 safety standards.
    • Provides 180° field of vision with optical grade: 9-base wrap-around polycarbonate lens
    • Lightweight black nylon frame: sport temples for a comfortable fit: soft nose bridge conforms to various nose shapes and sizes
    • Lifespan of glasses is extended by scratch-resistant coating
    • Various lens color available.
      • Gray lens tint protects against eye strain and fatigue caused by sunlight and glare in outdoor work environments: lenses offer 99.9% UV protection
      • Clear lens is suitable for outdoor use: and ideal for most indoor work environments

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list