/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Uvex Protégé® Hydroshield

    Uvex Protégé Floating Lens Eyewear with Hydroshield

    製品概要
    Made in USA: Proprietary Floating Lens™ design offers increased flexibility and fit.

    Features & Benefits:
    • Available in high performing HydroShield Anti-Fog coating
    • Ultra lightweight design at only 27.5 grams: weighs less than one ounce
    • Secure wrap-around brow expands to fit a wide range of users
    • Soft temple tip pads provide a secure fit while flexible “fingers” on the nosepiece reduce slippage
    • Lifetime frame guarantee
    • Meets ANSI Z87.1 and is CSA Z94.3 2015 certified
    • Made in USA

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list