/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    安全メガネ

    Uvex Protege Safety Eyewear Retail

    Ultra Lightweight And Floating Lens Design: Sandstone Frame: Various lens color: Anti-Fog Lens Coating 

    製品概要
    Designed to provide ultra-light and comfortable protection for your eyes: these Honeywell Protege Safety Tinted Glasses weigh in at just 27.5 grams. They feature a proprietary floating lens design that not only looks great but also offers enhanced flexibility and fit. A versatile addition to any busy jobsite: the safety glasses have a secure wrap-around brow that flexes to accommodate a wide range of users. The soft temple tips and clear nose pads prevent the glasses from slipping or digging into your skin. The glasses meet ANSI Z87+ safety standards.
    • Proprietary floating lens design provides improved flexibility and a comfortable fit
    • Accommodates a wide range of users with a secure: flexible wrap-around brow
    • Ultra-light design weighs only 27.5 grams: soft: clear nose pads help to prevent slippage: temple tip pads provide a secure fit and impressive comfort
    • Offering 99.9% UV protection
    • Various lens color available.
      • the clear lens is suitable for both outdoor and indoor work environments
      • the gray lens tint is ideal for outdoor work environments where sunlight and glare can cause eye strain and fatigue

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list