/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Uvex Polysafe and Polysafe Plus

    Uvex Polysafe and Polysafe Plus

    製品概要
    Uvex Polysafe/Polysafe Plus is safety eyewear for visitors: with wide viewing area and excellent coverage. It can be worn over most prescription glasses. Polysafe is uncoated and Polysafe Plus is hardcoated. Made in the USA.

    Features & Benefits:
    • Available in anti-scratch hardcoat (Polysafe Plus)
    • Clear: distortion-free optics
    • Available in clear and gray lens tints
    Certifications:
    • ANSI Z87.1+ 2015
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    Polycarbonate Lens Coatings available in:
    • Anti-scratch Hardcoat (Polysafe Plus)
    • Uncoated (Polysafe)
    Fit:
    • Over-the-glass (OTG) compatible
    • Wide-viewing area
    Protection:
    • Excellent coverage
    • ANSI + 2015
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    Value Proposition:
    • Low cost visitor spectacles for environments requiring safety eyewear

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list