/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Uvex Millennia

    Uvex Millennia

    製品概要
    Lightweight frame with superior side and brow protection. Wrap-around unilens design: comfortable universal nosebridge. Uvex Millennia safety eyewear combines futuristic wrap-around styling with exceptional coverage and protection. Comfortable and lightweight: the face-contouring frame of the Uvex Millennia eyewear provides exceptional brow and side protection for the most demanding work environments. With an extensive selection of high-performance lens tints and coatings: it’s no surprise that the Uvex Millennia is a popular choice among workers.

    Features & Benefits:
    • Lightweight frame with superior side and brow protection
    • High impact dual 9-base wrap-around unilens
    • Comfortable universal nose bridge
    • Meets military V0 ballistic test for impact
    • Meets ANSI Z87+ (High Impact) and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • Made in the USA

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list