/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Uvex Genesis® Retail

    Wrap-around lens provides exceptional peripheral vision and protection. Flexible fingers adjust to most nasal profiles. Elastomer browguard deflects impact. Adjustable temples and lens inclination.

    製品概要
    Engineered for maximum comfort and protection: these Honeywell Genesis Premium Tinted Safety Glasses have a 9-base wraparound uni-lens for uncompromised peripheral vision. A ventilation channel between the frame and lens helps to minimize fog and moisture. The glasses can be customized to fit a wide variety of face shapes by adjusting the temples and nose piece fingers: and the soft: flexible brow guard provides impressive comfort. These safety sunglasses provide 99.9% UV protection. Boasting exceptional durability: the safety glasses not only meet ANSI Z87+ and CSA Z94.3 safety standards: they also meet military V0 ballistic standards (7x higher than ANSI).
    • Elastomer brow guard provides soft comfort at all key points and diffuses impacts: 9-base wraparound uni-lens for superior peripheral vision and maximum protective coverage
    • Fog and moisture in eye socket area is controlled by ventilation channel between frame and lens
    • Conforms to almost any nasal passage with soft: adjustable nose piece fingers: adjustable temple length and lens inclination allow for easy fit customization
    • Offering 99.9% UV protection: the espresso lens tint is ideal for outdoor work environments where sunlight and glare can cause eye strain and fatigue

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list