/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    North Lightning and Lightning Plus

    North Lightning and Lightning Plus

    製品概要
    North Lightning and Lightning Plus offer safety: comfort and adaptability in 2 series: curved: self-adjusting temples: both with soft comfort pads and both offered with Anti-Fog coating. Soft nose pieces in narrow and regular included.

    Features & Benefits:
    • Available in Anti-Fog coating
    • 9-base wraparound lens design
    • Self-adjusting or bowed temples with comfort pads Comes with 2 soft nose-pieces: regular and narrow
    • Available in varied lens tints including mirror
    • Unilens
    • Rx insert available
    Certifications
    • ANSI Z87.1+2015
    • CSA Z94.3 2015
    Polycarbonate Lens Coatings available in:
    • Anti-Fog coating
    Fit:
    • LightningT6500 Series has adjustable: curved: padded temples
    • Lightning Plus T6550 Series has bowed: padded temples
    Protection:
    • 9-base wrap-around lens design for wide field of vision and side protection
    • Available in varied lens tints
    • ANSI +2015
    • CSA Z94.3 2015
    Value Proposition:
    • Comes with 2 soft nose-pieces (regular and narrow)

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    T65505B
    LIGHTNING PLUS BK FR. CLEAR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-t65505b
    T65505B
    LIGHTNING PLUS BK FR. CLEAR
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-t65505b