/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Howard Leight Sharp Shooter Series Retail

    Uvex A700 Series Eyewear: Light weight design and various tint colors

    製品概要
    Featuring a wraparound lens: the Howard Leight by Honeywell A700 Sharp-Shooter Shooting Glasses provide a 180° field of vision for excellent visibility on the shooting range or in the field. The versatile clear lens is suited to indoor or outdoor use: including shooting sports or fishing. These shooting glasses have a sporty: lightweight design with rubber temple tips and a molded universal nose bridge to ensure a secure fit.. This protective eyewear features an impact-resistant lens that is certified to ANSI and CSA safety standards and comes with a scratch-resistant hardcoat for longer wear. All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
    • Wraparound 9-base polycarbonate lens provides a 180° field of distortion-free vision
    • Scratch-resistant hardcoat lens coating for longer lens life
    • Lightweight: flexible temples with padded rubber tips ensure all-day comfort
    • Molded universal nose bridge provides a comfortable fit: clear lens is suitable for most indoor and outdoor settings

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list