/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    安全メガネ

    Howard Leight Acadia™ Retail

    SPORTY & LIGHTWEIGHT: Bold: sport-inspired 3/4 frame is lightweight but delivers superior comfort and high performance protection: designed to fit a wide range of head sizes for increased coverage

    製品概要
    Howard Leight Uvex Acadia Shooting Glasses are available with either an anti-fog or anti-scratch coating. Anti-fog models feature Uvextreme Plus anti-fog coating that provides 10X longer fog-free vision and 2X better anti-scratch protection than most other anti-fog glasses on the market. Anti-scratch models feature a durable hardcoat for even longer lasting resistance to scratching and scuffing. The lightweight 3/4 frame is designed to fit a wide range of head sizes. The look is sporty: but the protective eyewear construction doesn't compromise on comfort or performance. The safety glasses feature temples with soft: molded inserts to diffuse pressure: while integrated hinges ensure a custom fit and temple control for opening and closing.
    The clear lens model is suitable for most indoor and outdoor shooting environments: while the amber lens model serves to enhance contrast in low-light shooting environments. Various anti-glare tints are also available to minimize eye strain: and for transitioning from indoors to outdoors. These shooting glasses meet ANSIZ87.1-2015 impact standards and offer 99.9% UVA/UVB protection. All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
    • SPORTY & LIGHTWEIGHT: Bold: sport-inspired 3/4 frame is lightweight but delivers superior comfort and high performance protection: designed to fit a wide range of head sizes for increased coverage
    • ANTI-SCRATCH: Hardcoat provides long-lasting scratch-resistance against scuffs: scrapes and abrasions that can impair your ability to aim and shoot accurately
    • CUSTOM FIT: Premium integrated hinge provides customized fit and temple control when opening and closing
    • DESIGNED FOR SHOOTING: Ribbed nose piece and soft: molded inserts along the temple provide a secure: comfortable fit for true aiming and shooting

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list